ATV312H018M2PR
Echange Std ATV312 - 0,18kW - 0,6kVA - 24W-200.240V.ATV312H018M2
Maximum orderable : 2There are 1025 products.
ATV312H018M2PR
Echange Std ATV312 - 0,18kW - 0,6kVA - 24W-200.240V.ATV312H018M2
Maximum orderable : 2ATV312HU30N4PR
Echange Std ATV312 - 3kW - 7,1kVA -125W- 380 500V - triphase ATV312HU30N4
Maximum orderable : 2ATV312HU40N4PR
Echange Std ATV312 - 4kW -9,2kVA- 150W -380 500V- triphase ATV312HU40N4
Maximum orderable : 2ATV312HU55N4PR
Echange Std ATV312 - 5,5kW - 15kVA - 232W - 380 500V - triphase ATV312HU55N4
Maximum orderable : 2ATV312H055N4PR
Echange Std ATV312 - 0,55kW - 1,8kVA - 37W - 380.500V - triph.ATV312H055N4
Maximum orderable : 2ATV312H075N4PR
Echange Std ATV312 - 0,75kW - 2,4kVA -41W- 380500V - triph. ATV312H075N4
Maximum orderable : 2ATV312HD11N4PR
Echange Std ATV312 - 11kW - 25kVA - 397W - 380500V - triphase ATV312HD11N4
Maximum orderable : 2ATV61E5D90N4PR
Echange Std ATV61 - 90kW 125CV - 480V - filtre CEM cl. A - IP54.ATV61E5D90N4
Maximum orderable : 2ATV61HD15N4ZPR
Echange Std ATV61 - 15kW 20CV - 500V - filtre CEM - IP20.ATV61HD15N4Z
Maximum orderable : 2